IESNA:LM-63-2002
[TEST]P1390048
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9581.6
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
35.4 32.4 35.4 41.3 47.2 53.1 58.9 64.8 70.7 79.6 91.4 112.0 150.3 185.7 185.7 182.7 191.6 209.3 262.3 474.5 742.7 807.6 728.0 616.0 462.7 377.3 333.0 309.5 297.7 277.0 247.6 179.8 70.7 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 35.4 41.3 47.2 53.1 56.0 61.9 64.8 73.7 79.6 94.3 117.9 144.4 147.4 144.4 141.5 150.3 176.8 285.9 421.5 459.8 427.4 380.2 315.4 280.0 265.3 256.4 250.5 238.7 212.2 165.0 79.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 35.4 38.3 44.2 50.1 53.1 58.9 58.9 64.8 70.7 79.6 85.5 103.2 109.0 106.1 94.3 91.4 94.3 97.3 100.2 112.0 129.7 144.4 168.0 185.7 197.5 206.3 203.4 200.4 176.8 150.3 85.5 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 35.4 38.3 44.2 47.2 50.1 56.0 56.0 61.9 64.8 73.7 76.6 91.4 94.3 94.3 85.5 82.5 85.5 85.5 88.4 97.3 112.0 123.8 141.5 159.2 168.0 173.9 173.9 176.8 162.1 141.5 85.5 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 35.4 38.3 41.3 47.2 50.1 53.1 53.1 56.0 58.9 64.8 70.7 79.6 82.5 82.5 76.6 76.6 76.6 76.6 76.6 82.5 91.4 100.2 117.9 129.7 138.5 144.4 144.4 150.3 147.4 132.6 88.4 26.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 32.4 35.4 41.3 44.2 47.2 47.2 47.2 53.1 53.1 58.9 61.9 64.8 67.8 67.8 64.8 67.8 64.8 64.8 64.8 67.8 73.7 79.6 91.4 103.2 106.1 112.0 114.9 126.7 129.7 120.8 88.4 29.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 32.4 35.4 38.3 41.3 44.2 44.2 44.2 47.2 47.2 50.1 53.1 53.1 53.1 56.0 56.0 58.9 56.0 53.1 53.1 53.1 53.1 56.0 64.8 73.7 76.6 79.6 85.5 100.2 114.9 112.0 88.4 32.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 32.4 35.4 38.3 38.3 41.3 41.3 41.3 44.2 44.2 47.2 50.1 50.1 50.1 50.1 50.1 53.1 53.1 50.1 50.1 50.1 50.1 53.1 61.9 70.7 73.7 76.6 82.5 91.4 100.2 97.3 76.6 29.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 32.4 35.4 35.4 38.3 41.3 41.3 41.3 41.3 41.3 44.2 44.2 44.2 44.2 47.2 47.2 47.2 47.2 47.2 47.2 47.2 47.2 50.1 58.9 67.8 70.7 73.7 76.6 82.5 85.5 82.5 64.8 29.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 29.5 32.4 35.4 35.4 38.3 38.3 38.3 38.3 38.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 44.2 41.3 44.2 44.2 44.2 47.2 53.1 61.9 67.8 70.7 73.7 70.7 67.8 64.8 53.1 26.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 29.5 32.4 32.4 32.4 35.4 35.4 35.4 35.4 35.4 38.3 35.4 35.4 35.4 35.4 35.4 35.4 38.3 38.3 41.3 41.3 41.3 44.2 50.1 58.9 64.8 67.8 67.8 61.9 53.1 50.1 41.3 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 29.5 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 35.4 32.4 32.4 32.4 32.4 32.4 32.4 35.4 35.4 38.3 38.3 38.3 41.3 47.2 53.1 56.0 58.9 56.0 50.1 44.2 41.3 32.4 17.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 29.5 29.5 29.5 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 29.5 29.5 29.5 29.5 32.4 29.5 32.4 35.4 38.3 41.3 44.2 47.2 47.2 47.2 44.2 41.3 35.4 29.5 23.6 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 26.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 26.5 26.5 26.5 26.5 26.5 26.5 29.5 29.5 35.4 38.3 41.3 41.3 38.3 38.3 32.4 29.5 23.6 20.6 11.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 26.5 26.5 26.5 29.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 23.6 23.6 23.6 23.6 23.6 20.6 23.6 26.5 32.4 35.4 38.3 35.4 29.5 26.5 20.6 17.7 14.7 8.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 26.5 26.5 26.5 29.5 26.5 26.5 26.5 26.5 23.6 23.6 23.6 23.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 23.6 26.5 26.5 29.5 26.5 23.6 20.6 14.7 14.7 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 26.5 26.5 26.5 26.5 26.5 23.6 23.6 23.6 23.6 23.6 20.6 20.6 17.7 17.7 17.7 17.7 20.6 20.6 20.6 17.7 20.6 17.7 20.6 17.7 14.7 14.7 11.8 8.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 23.6 26.5 23.6 23.6 23.6 23.6 20.6 20.6 17.7 17.7 14.7 14.7 11.8 14.7 17.7 17.7 17.7 14.7 11.8 8.8 8.8 8.8 8.8 5.9 5.9 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 23.6 23.6 23.6 20.6 20.6 20.6 17.7 17.7 14.7 14.7 11.8 11.8 8.8 11.8 14.7 17.7 14.7 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 23.6 23.6 23.6 20.6 20.6 20.6 17.7 14.7 11.8 11.8 8.8 8.8 5.9 8.8 11.8 14.7 11.8 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 23.6 23.6 23.6 20.6 20.6 17.7 14.7 14.7 11.8 11.8 8.8 5.9 5.9 5.9 8.8 8.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 20.6 20.6 20.6 17.7 17.7 17.7 14.7 11.8 8.8 8.8 5.9 2.9 2.9 2.9 2.9 5.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 20.6 20.6 20.6 17.7 17.7 14.7 11.8 8.8 5.9 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 20.6 20.6 20.6 17.7 17.7 14.7 11.8 5.9 5.9 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 23.6 23.6 20.6 20.6 20.6 17.7 17.7 11.8 8.8 5.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 20.6 17.7 17.7 17.7 14.7 14.7 11.8 8.8 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 20.6 17.7 17.7 17.7 14.7 14.7 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 20.6 17.7 17.7 17.7 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 20.6 17.7 17.7 14.7 14.7 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 17.7 14.7 14.7 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 17.7 14.7 14.7 11.8 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 17.7 14.7 14.7 11.8 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 20.6 17.7 14.7 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 11.8 11.8 8.8 8.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 11.8 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 11.8 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 14.7 11.8 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 14.7 11.8 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 17.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 20.6 14.7 11.8 8.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 23.6 17.7 14.7 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 20.6 17.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 20.6 17.7 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 26.5 20.6 17.7 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 23.6 20.6 17.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 29.5 23.6 20.6 17.7 14.7 11.8 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 26.5 23.6 20.6 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 26.5 23.6 20.6 17.7 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 29.5 26.5 23.6 20.6 17.7 11.8 8.8 5.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 32.4 29.5 26.5 23.6 20.6 14.7 11.8 8.8 5.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 38.3 32.4 29.5 26.5 23.6 20.6 17.7 14.7 8.8 5.9 5.9 5.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 38.3 35.4 32.4 29.5 26.5 23.6 20.6 17.7 11.8 8.8 5.9 5.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 38.3 35.4 32.4 29.5 26.5 23.6 20.6 14.7 11.8 8.8 8.8 5.9 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 38.3 35.4 32.4 29.5 29.5 26.5 20.6 17.7 11.8 11.8 8.8 8.8 5.9 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 38.3 35.4 32.4 32.4 29.5 23.6 20.6 14.7 14.7 11.8 11.8 8.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 5.9 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 38.3 35.4 35.4 32.4 29.5 26.5 20.6 17.7 14.7 11.8 11.8 8.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 5.9 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 38.3 38.3 35.4 35.4 32.4 29.5 23.6 20.6 17.7 14.7 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 5.9 5.9 5.9 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 41.3 38.3 38.3 35.4 35.4 29.5 26.5 20.6 17.7 17.7 14.7 11.8 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 8.8 8.8 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 41.3 41.3 38.3 38.3 35.4 32.4 26.5 23.6 20.6 17.7 17.7 14.7 14.7 11.8 11.8 11.8 11.8 11.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 5.9 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 41.3 41.3 38.3 38.3 38.3 32.4 29.5 23.6 20.6 20.6 17.7 14.7 14.7 11.8 11.8 11.8 11.8 11.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 5.9 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 41.3 41.3 38.3 38.3 38.3 35.4 32.4 26.5 23.6 20.6 20.6 17.7 17.7 14.7 14.7 14.7 14.7 11.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 5.9 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 44.2 44.2 41.3 41.3 41.3 35.4 32.4 29.5 23.6 23.6 20.6 17.7 17.7 14.7 14.7 14.7 14.7 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 44.2 44.2 41.3 41.3 41.3 38.3 35.4 29.5 26.5 23.6 23.6 20.6 20.6 17.7 17.7 17.7 17.7 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 44.2 44.2 41.3 41.3 41.3 38.3 35.4 32.4 26.5 23.6 23.6 20.6 20.6 17.7 17.7 17.7 17.7 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 44.2 44.2 41.3 41.3 41.3 38.3 35.4 32.4 26.5 26.5 23.6 23.6 20.6 20.6 20.6 20.6 17.7 17.7 14.7 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 44.2 44.2 44.2 41.3 41.3 41.3 41.3 35.4 32.4 29.5 26.5 26.5 23.6 23.6 20.6 20.6 20.6 20.6 17.7 14.7 14.7 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 41.3 41.3 41.3 35.4 32.4 29.5 29.5 26.5 26.5 23.6 23.6 23.6 23.6 20.6 20.6 17.7 14.7 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 41.3 41.3 41.3 35.4 32.4 29.5 29.5 26.5 26.5 23.6 23.6 23.6 23.6 20.6 20.6 17.7 14.7 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 41.3 41.3 41.3 35.4 32.4 29.5 29.5 26.5 26.5 26.5 26.5 26.5 26.5 23.6 23.6 20.6 17.7 14.7 11.8 11.8 11.8 11.8 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 41.3 38.3 38.3 35.4 32.4 32.4 32.4 29.5 29.5 26.5 26.5 26.5 29.5 29.5 26.5 23.6 20.6 17.7 14.7 14.7 11.8 11.8 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 38.3 38.3 38.3 38.3 38.3 35.4 32.4 32.4 32.4 29.5 29.5 29.5 29.5 29.5 29.5 32.4 29.5 23.6 20.6 17.7 14.7 14.7 14.7 14.7 14.7 14.7 11.8 8.8 8.8 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 38.3 38.3 38.3 35.4 35.4 35.4 32.4 32.4 32.4 29.5 29.5 29.5 29.5 29.5 32.4 35.4 32.4 26.5 23.6 20.6 17.7 17.7 14.7 14.7 17.7 14.7 11.8 8.8 8.8 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 38.3 38.3 38.3 35.4 35.4 35.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 35.4 35.4 35.4 29.5 29.5 29.5 26.5 26.5 23.6 20.6 23.6 20.6 17.7 14.7 11.8 8.8 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 38.3 38.3 38.3 38.3 35.4 35.4 35.4 35.4 35.4 32.4 32.4 35.4 35.4 35.4 35.4 38.3 35.4 35.4 35.4 38.3 38.3 35.4 29.5 29.5 26.5 23.6 20.6 17.7 14.7 8.8 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 41.3 38.3 38.3 38.3 38.3 38.3 35.4 35.4 35.4 35.4 35.4 35.4 35.4 35.4 35.4 35.4 38.3 38.3 38.3 38.3 41.3 47.2 47.2 41.3 38.3 35.4 32.4 29.5 26.5 23.6 14.7 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 41.3 38.3 38.3 38.3 38.3 38.3 35.4 35.4 35.4 35.4 35.4 35.4 35.4 38.3 38.3 38.3 38.3 38.3 38.3 41.3 47.2 56.0 56.0 50.1 44.2 41.3 35.4 32.4 29.5 26.5 17.7 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 41.3 38.3 38.3 38.3 41.3 38.3 38.3 38.3 38.3 38.3 38.3 38.3 38.3 41.3 41.3 41.3 41.3 41.3 41.3 44.2 50.1 56.0 58.9 56.0 53.1 50.1 47.2 44.2 38.3 35.4 26.5 17.7 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 41.3 41.3 38.3 38.3 41.3 41.3 41.3 41.3 41.3 44.2 44.2 44.2 44.2 47.2 47.2 50.1 53.1 58.9 61.9 61.9 61.9 61.9 56.0 53.1 50.1 47.2 38.3 23.6 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 44.2 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 44.2 44.2 47.2 47.2 50.1 50.1 53.1 53.1 58.9 61.9 67.8 70.7 70.7 67.8 64.8 58.9 56.0 47.2 29.5 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 41.3 41.3 41.3 41.3 44.2 41.3 41.3 41.3 44.2 44.2 44.2 44.2 44.2 47.2 47.2 50.1 50.1 53.1 53.1 56.0 56.0 58.9 64.8 73.7 79.6 79.6 76.6 73.7 67.8 64.8 56.0 35.4 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 44.2 44.2 44.2 44.2 47.2 44.2 44.2 44.2 47.2 47.2 47.2 47.2 50.1 53.1 53.1 56.0 56.0 56.0 56.0 58.9 58.9 61.9 70.7 79.6 82.5 85.5 85.5 85.5 85.5 82.5 67.8 35.4 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 44.2 44.2 44.2 47.2 47.2 47.2 47.2 47.2 50.1 53.1 53.1 53.1 53.1 56.0 58.9 61.9 58.9 58.9 58.9 61.9 61.9 64.8 73.7 82.5 88.4 91.4 91.4 97.3 103.2 97.3 82.5 38.3 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 47.2 47.2 47.2 50.1 50.1 50.1 50.1 53.1 56.0 56.0 56.0 58.9 61.9 61.9 64.8 64.8 61.9 58.9 61.9 61.9 67.8 79.6 88.4 91.4 94.3 100.2 109.0 117.9 114.9 94.3 38.3 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 47.2 47.2 50.1 50.1 53.1 53.1 53.1 56.0 58.9 58.9 58.9 61.9 64.8 67.8 70.7 67.8 64.8 61.9 64.8 64.8 70.7 82.5 91.4 94.3 100.2 106.1 120.8 135.6 129.7 106.1 38.3 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 47.2 50.1 53.1 53.1 56.0 56.0 58.9 61.9 64.8 67.8 70.7 76.6 76.6 76.6 79.6 76.6 76.6 73.7 79.6 88.4 94.3 109.0 117.9 120.8 126.7 129.7 138.5 144.4 132.6 100.2 35.4 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 50.1 50.1 56.0 56.0 58.9 61.9 64.8 67.8 73.7 76.6 85.5 91.4 88.4 88.4 88.4 85.5 88.4 88.4 94.3 112.0 120.8 135.6 144.4 150.3 153.3 153.3 156.2 153.3 135.6 91.4 35.4 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 50.1 53.1 56.0 58.9 61.9 64.8 67.8 73.7 79.6 85.5 97.3 103.2 100.2 97.3 94.3 94.3 97.3 100.2 109.0 132.6 144.4 159.2 170.9 176.8 179.8 173.9 170.9 162.1 138.5 85.5 32.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 50.1 53.1 58.9 61.9 64.8 67.8 73.7 79.6 85.5 94.3 109.0 117.9 112.0 106.1 103.2 103.2 109.0 112.0 123.8 156.2 168.0 185.7 197.5 203.4 206.3 197.5 188.6 170.9 141.5 76.6 29.5 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 53.1 56.0 61.9 64.8 70.7 73.7 82.5 91.4 103.2 123.8 147.4 153.3 150.3 147.4 156.2 197.5 291.8 380.2 436.2 459.8 439.1 350.7 309.5 282.9 268.2 247.6 226.9 197.5 141.5 70.7 29.5 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 53.1 56.0 61.9 67.8 73.7 79.6 88.4 100.2 117.9 150.3 185.7 188.6 185.7 188.6 209.3 288.8 474.5 645.5 748.6 760.4 710.3 515.8 418.5 359.6 327.1 294.7 262.3 221.0 141.5 64.8 26.5 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 58.9 64.8 70.7 79.6 88.4 100.2 126.7 176.8 250.5 303.6 330.1 362.5 418.5 545.2 866.5 1432.4 2066.0 2242.9 2060.2 1688.8 1329.2 990.3 733.9 545.2 418.5 324.2 256.4 141.5 70.7 26.5 2.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 58.9 67.8 73.7 85.5 94.3 112.0 153.3 232.8 350.7 418.5 468.6 536.4 645.5 881.2 1444.2 2390.2 3486.6 3737.2 3357.0 2667.3 2142.7 1562.1 1108.2 763.3 542.3 386.1 291.8 138.5 73.7 26.5 2.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 61.9 70.7 76.6 91.4 114.9 176.8 291.8 456.8 639.6 795.8 937.2 1099.3 1314.5 1762.5 2814.7 4279.5 5520.3 5770.8 5372.9 4703.9 4220.5 3619.3 2926.7 2045.4 1240.8 692.6 374.3 153.3 79.6 29.5 2.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 61.9 70.7 79.6 100.2 132.6 244.6 433.3 680.8 928.4 1173.0 1402.9 1659.3 1983.5 2646.7 4185.1 6168.7 7553.9 7804.4 7385.9 6737.5 6298.4 5676.5 4745.1 3324.5 1939.3 996.2 453.9 165.0 85.5 29.5 2.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 64.8 73.7 82.5 106.1 153.3 309.5 571.8 904.8 1217.2 1547.3 1871.5 2222.3 2649.6 3527.9 5555.6 8054.9 9587.5 9835.1 9401.8 8774.1 8376.2 7733.7 6560.7 4606.6 2634.9 1302.7 536.4 179.8 91.4 32.4 2.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 64.8 73.7 85.5 112.0 170.9 374.3 710.3 1128.8 1506.1 1924.6 2337.2 2782.2 3318.6 4409.1 6926.1 9944.1 11621.1 11868.7 11414.8 10807.7 10454.0 9790.9 8379.1 5885.7 3333.4 1606.3 616.0 191.6 97.3 32.4 2.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 64.8 76.6 91.4 123.8 224.0 548.2 1002.1 1512.0 2001.2 2463.9 2938.4 3430.6 4132.1 5626.4 8382.1 11444.3 12962.2 13221.5 12900.3 12570.2 12334.4 11476.7 9549.2 6881.9 4214.6 2372.6 801.7 238.7 100.2 29.5 2.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 47.2 50.1 56.0 67.8 76.6 94.3 135.6 277.0 719.1 1290.9 1892.2 2496.4 3003.3 3539.7 4079.0 4945.5 6840.7 9835.1 12941.5 14300.2 14574.3 14385.7 14329.7 14211.8 13162.6 10719.3 7875.1 5095.9 3138.9 987.3 285.9 103.2 29.5 2.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 56.0 67.8 79.6 100.2 144.4 330.1 890.1 1579.7 2272.4 2991.5 3545.6 4143.9 4730.4 5759.0 8054.9 11291.1 14438.8 15638.3 15930.1 15871.1 16092.2 16089.2 14851.4 11889.4 8871.3 5977.1 3908.1 1173.0 333.0 106.1 26.5 2.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 56.0 67.8 79.6 103.2 156.2 383.1 1064.0 1871.5 2655.5 3486.6 4084.9 4745.1 5378.8 6572.4 9272.2 12747.0 15938.9 16979.3 17282.9 17356.6 17854.7 17969.6 16537.2 13059.4 9867.5 6858.3 4674.4 1358.7 380.2 109.0 23.6 2.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 56.0 67.8 79.6 106.1 170.9 453.9 1229.0 2151.5 2994.4 3816.7 4462.2 5196.1 5935.8 7312.2 10318.4 14294.3 17383.1 18397.0 18668.1 18909.8 19493.4 19363.7 17527.5 13917.1 10589.6 7739.6 5207.9 1547.3 459.8 117.9 26.5 2.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 44.2 47.2 56.0 67.8 82.5 109.0 188.6 524.6 1394.1 2434.5 3330.4 4146.8 4839.4 5647.0 6495.8 8052.0 11364.7 15841.7 18827.3 19811.7 20056.3 20463.0 21132.0 20757.7 18517.8 14774.7 11314.6 8623.8 5744.3 1736.0 539.4 129.7 26.5 2.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 47.2 56.0 67.8 82.5 109.0 203.4 592.4 1559.1 2714.5 3669.4 4476.9 5213.7 6097.9 7052.9 8791.8 12408.1 17389.0 20271.4 21229.3 21441.5 22013.3 22770.7 22148.9 19505.1 15629.5 12036.7 9505.0 6277.7 1921.6 616.0 138.5 29.5 2.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 47.2 56.0 67.8 82.5 112.0 218.1 663.1 1724.2 2994.4 4005.4 4807.0 5591.0 6548.9 7609.9 9531.5 13454.4 18936.3 21715.6 22644.0 22826.7 23566.5 24409.4 23542.9 20495.4 16487.1 12758.8 10386.2 6811.2 2110.3 695.6 147.4 29.5 2.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 47.2 56.0 67.8 82.5 114.9 224.0 713.2 1839.1 3141.8 4132.1 4930.8 5761.9 6749.3 7878.1 9929.4 14020.2 19561.1 22328.6 23318.9 23622.5 24483.1 25246.5 24241.4 21034.8 16876.2 13360.0 10881.4 6988.0 2319.5 757.5 147.4 29.5 2.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 41.3 47.2 56.0 67.8 82.5 117.9 226.9 763.3 1954.1 3292.1 4255.9 5054.6 5932.9 6952.6 8146.3 10324.3 14586.1 20183.0 22941.7 23996.8 24418.3 25396.8 26083.5 24937.0 21574.1 17262.3 13958.3 11376.5 7167.8 2531.7 819.3 147.4 29.5 2.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 38.3 44.2 53.1 67.8 82.5 117.9 232.8 813.5 2069.0 3439.5 4382.6 5178.4 6103.8 7153.1 8414.5 10722.2 15152.0 20807.8 23551.8 24671.7 25211.1 26313.4 26917.6 25635.5 22110.5 17651.3 14559.6 11871.7 7344.6 2741.0 878.3 144.4 29.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 38.3 44.2 53.1 67.8 82.5 120.8 235.8 863.6 2183.9 3586.8 4506.4 5302.2 6274.8 7353.5 8682.7 11117.2 15717.9 21429.7 24164.8 25346.7 26006.9 27227.0 27754.6 26331.1 22649.9 18037.4 15157.9 12366.8 7521.5 2950.2 940.2 144.4 29.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 38.3 44.2 53.1 67.8 82.5 117.9 232.8 834.1 2104.4 3451.3 4385.6 5166.6 6071.4 7111.8 8382.1 10666.2 15060.6 20687.0 23466.3 24547.9 25084.4 26151.3 26714.2 25390.9 21877.7 17501.0 14506.5 11800.9 7315.2 2761.6 943.1 159.2 29.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 38.3 44.2 53.1 67.8 82.5 114.9 226.9 804.6 2024.8 3315.7 4267.7 5028.1 5868.0 6867.2 8081.5 10212.3 14400.4 19944.3 22767.8 23746.3 24161.9 25072.6 25676.8 24453.6 21105.5 16964.6 13855.2 11235.1 7111.8 2573.0 946.1 170.9 29.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 64.8 79.6 112.0 224.0 775.1 1942.3 3177.2 4146.8 4892.5 5664.7 6625.5 7780.8 9761.4 13743.2 19198.6 22069.3 22947.6 23236.4 23996.8 24636.4 23513.4 20333.3 16425.2 13200.9 10666.2 6905.5 2384.4 946.1 185.7 26.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 64.8 79.6 109.0 218.1 745.7 1862.7 3041.6 4026.0 4754.0 5461.3 6380.9 7480.2 9307.5 13083.0 18455.9 21370.8 22145.9 22313.9 22918.1 23596.0 22573.3 19561.1 15888.8 12549.5 10100.3 6699.2 2195.7 949.0 197.5 26.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 64.8 79.6 106.1 203.4 669.0 1668.2 2770.4 3710.6 4441.6 5104.7 5929.9 6905.5 8517.7 11992.5 16991.1 19941.3 20772.5 20952.3 21423.8 22036.9 21273.5 18618.0 15096.0 11789.1 9304.6 6195.2 2024.8 857.7 185.7 26.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 64.8 79.6 103.2 188.6 595.4 1476.6 2499.3 3395.3 4132.1 4748.1 5476.1 6330.8 7730.7 10902.0 15526.3 18511.9 19402.0 19590.6 19929.5 20477.7 19973.8 17671.9 14300.2 11028.7 8508.8 5691.2 1850.9 763.3 170.9 23.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 61.9 76.6 100.2 173.9 518.7 1282.1 2225.2 3079.9 3819.7 4391.5 5025.1 5756.0 6940.9 9811.5 14061.5 17082.5 18028.5 18226.0 18435.3 18915.7 18671.1 16728.8 13507.4 10268.3 7713.0 5187.2 1680.0 672.0 159.2 23.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 61.9 76.6 97.3 159.2 442.1 1087.5 1954.1 2764.6 3507.3 4034.8 4571.2 5181.3 6151.0 8721.0 12596.7 15653.0 16655.1 16864.4 16941.0 17356.6 17371.3 15782.7 12711.6 9507.9 6917.3 4683.2 1506.1 577.7 144.4 20.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 61.9 73.7 94.3 144.4 374.3 919.6 1659.3 2375.5 3029.8 3510.2 4011.3 4574.2 5423.0 7630.5 11134.8 14253.1 15405.5 15611.8 15535.1 15682.5 15567.6 14182.3 11444.3 8508.8 6018.4 3937.6 1302.7 492.2 135.6 23.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 50.1 58.9 73.7 88.4 132.6 306.5 751.6 1367.5 1986.5 2549.4 2988.5 3454.2 3970.0 4692.1 6537.1 9673.0 12856.1 14158.8 14362.1 14129.3 14008.5 13760.9 12582.0 10177.0 7509.7 5119.4 3191.9 1099.3 403.8 126.7 26.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 47.2 58.9 70.7 85.5 117.9 235.8 583.6 1072.8 1594.5 2071.9 2463.9 2894.2 3362.9 3964.1 5446.6 8211.1 11456.1 12909.1 13109.5 12720.5 12334.4 11957.1 10981.6 8906.7 6510.6 4220.5 2446.2 893.0 318.3 117.9 29.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 47.2 56.0 67.8 79.6 103.2 168.0 415.6 778.1 1205.4 1591.5 1939.3 2334.3 2755.7 3233.2 4353.1 6749.3 10056.1 11659.5 11856.9 11314.6 10660.3 10150.5 9381.2 7639.4 5511.4 3321.6 1700.6 689.7 229.9 109.0 32.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 47.2 56.0 64.8 76.6 97.3 147.4 338.9 624.8 969.7 1285.0 1559.1 1871.5 2207.5 2599.5 3489.6 5408.3 8169.9 9664.2 9870.5 9331.1 8659.1 8116.8 7400.6 5971.2 4297.1 2614.2 1376.4 598.3 215.2 103.2 29.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 35.4 41.3 47.2 53.1 61.9 73.7 88.4 126.7 262.3 468.6 730.9 978.5 1181.9 1405.9 1662.3 1965.8 2629.0 4067.3 6283.6 7671.8 7884.0 7347.6 6657.9 6080.3 5420.1 4306.0 3082.9 1909.8 1052.2 504.0 200.4 94.3 29.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 38.3 44.2 53.1 58.9 70.7 82.5 106.1 185.7 312.4 492.2 669.0 801.7 940.2 1114.1 1329.2 1765.4 2723.3 4394.4 5676.5 5894.6 5364.1 4656.7 4043.7 3439.5 2637.8 1865.6 1202.5 725.0 409.7 185.7 88.4 26.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 38.3 44.2 50.1 56.0 67.8 73.7 85.5 109.0 159.2 256.4 362.5 421.5 477.5 565.9 695.6 901.9 1382.3 2508.1 3681.2 3908.1 3380.5 2655.5 2010.0 1458.9 969.7 651.4 495.1 400.8 318.3 170.9 79.6 23.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 38.3 44.2 50.1 56.0 64.8 70.7 79.6 94.3 123.8 182.7 256.4 303.6 330.1 374.3 442.1 554.1 822.3 1491.3 2210.5 2357.8 2054.3 1635.7 1234.9 916.6 651.4 480.4 394.9 338.9 282.9 176.8 76.6 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.4 32.4 35.4 41.3 47.2 53.1 58.9 64.8 70.7 79.6 91.4 112.0 150.3 185.7 185.7 182.7 191.6 209.3 262.3 474.5 742.7 807.6 728.0 616.0 462.7 377.3 333.0 309.5 297.7 277.0 247.6 179.8 70.7 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
